IESNA:LM-63-2002
[TEST]P956586
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-940-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24649
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3844.8 3609.8 3405.8 3164.6 2923.3 2773.9 2720.9 2728.7 2773.9 2831.5
3100.7 3936.6 5294 6654.5 8030.5 9084.3 10015.2 10746.8 11495.5 11976.5
12012.3 11416.1 8752.8 7625.8 6344.7 4311.8 2671.1 2110.7 1418.1 747.2
373.6 283.3 180.6 105.8 42 0 0
3844.8 3642.4 3438.5 3198.8 2954.4 2803.4 2747.4 2742.7 2781.6 2834.6
3041.6 3767 5071.4 6600 7920 9017.4 9984 10819.9 11520.4 12076.1
12200.6 11708.7 9135.7 7818.8 6598.4 4587.3 2843.9 2190.1 1466.3 784.5
435.8 342.5 233.5 152.5 99.6 23.3 0
3844.8 3637.8 3446.3 3219 2980.9 2833 2770.7 2758.3 2783.2 2831.5
2966.9 3499.2 4616.9 6075.4 7490.4 8751.2 9893.7 10871.3 11727.4 12440.3
12701.8 12485.5 11671.4 9176.1 7695.8 5678.5 3563.1 2565.3 1866.4 1091.2
734.7 607.1 530.8 442.1 303.5 52.9 0
3844.8 3659.6 3475.9 3278.2 3064.9 2906.2 2836.1 2808.1 2817.4 2854.8
2921.7 3198.8 3939.8 5138.3 6564.2 7988.5 9391 10731.2 11929.8 12796.8
13322.9 13394.5 13005.4 12329.8 11224.6 9325.6 7614.9 5846.6 3919.5 1815
921.5 607.1 459.2 303.5 119.9 0 0
3844.8 3667.3 3513.2 3346.7 3173.9 3041.6 2962.2 2931.1 2926.4 2956
3005.8 3108.5 3438.5 4181 5325.1 6682.5 8200.2 9764.5 11318 12624
13575.1 14088.8 14109 13733.9 13224.9 12529.1 11556.2 9879.7 7350.3 4439.4
1895.9 660 275.5 154.1 60.7 4.7 0
3844.8 3698.5 3561.5 3446.3 3321.8 3222.2 3167.7 3142.8 3139.7 3163
3208.1 3273.5 3410.5 3715.6 4336.7 5295.5 6550.2 7982.2 9479.7 10964.7
12378.1 13575.1 14482.6 14848.4 14884.2 14867.1 14885.8 14465.5 12525.9 8903.7
4965.5 1671.8 425 157.2 38.9 3.1 0
3844.8 3729.6 3625.3 3550.6 3491.5 3452.5 3444.8 3458.8 3486.8 3524.1
3580.2 3658 3759.2 3927.3 4207.5 4686.9 5432.5 6435 7565.1 8779.2
10099.2 11464.3 12793.7 13995.4 15057 15927.1 16837.7 17746.8 17729.7 14944.9
9280.4 3930.4 1024.2 289.5 87.2 6.2 0
3844.8 3771.6 3709.4 3673.6 3668.9 3690.7 3735.8 3813.7 3888.4 3978.7
4100.1 4223.1 4346 4512.6 4730.5 5068.3 5591.3 6326 7186.8 8203.3
9361.4 10519.5 11725.9 12874.6 14356.5 15882 17734.3 19476.2 20351 19304.9
15220.4 8301.3 2325.6 495 105.8 7.8 0
3844.8 3818.3 3796.5 3818.3 3863.5 3938.2 4033.1 4145.2 4251.1 4369.4
4498.6 4629.3 4767.9 4951.5 5192.8 5543 6028.7 6705.8 7547.9 8523.9
9702.3 10956.9 12354.7 13875.5 15524 17356.1 19289.4 21109 22046.1 21113.7
16618.2 7656.9 1626.6 421.8 87.2 7.8 0
3844.8 3816.8 3810.6 3838.6 3893.1 3980.2 4089.2 4195 4318 4431.6
4559.3 4683.8 4827 4998.2 5245.7 5602.2 6098.8 6777.4 7636.7 8690.5
9886 11196.6 12625.6 14211.7 15902.2 17762.3 19701.9 21435.9 22209.6 20867.8
15665.6 6375.8 1237.5 328.4 65.4 6.2 0
3844.8 3847.9 3872.8 3958.4 4062.7 4204.4 4375.6 4546.8 4716.5 4887.7
5054.3 5233.3 5424.7 5683.1 6059.8 6542.4 7133.9 7887.3 8790.1 9801.9
10882.2 12002.9 13214 14358.1 15407.2 16296 16984 17194.2 16428.3 14042.1
9009.6 2644.7 481 147.9 37.4 12.5 0
3844.8 3861.9 3908.6 4002 4135.9 4304 4489.2 4683.8 4875.3 5049.6
5219.3 5384.3 5560.2 5775 6031.8 6380.5 6844.4 7409.4 8042.9 8698.3
9361.4 10029.2 10676.7 11188.8 11456.6 11459.7 11215.3 10661.1 9521.7 7909.1
5132.1 1723.2 384.5 126.1 48.3 18.7 0
3844.8 3865 3922.6 4016 4154.6 4311.8 4478.3 4638.7 4774.1 4876.8
4936 4973.3 4985.8 5004.5 5041.8 5102.5 5264.4 5608.4 6044.3 6470.8
6749.4 6877.1 6852.1 6505 5742.3 4733.6 3614.4 2369.1 1379.1 744.1
398.5 175.9 73.2 29.6 10.9 1.6 0
3844.8 3874.4 3908.6 3974 4022.3 4048.7 4051.8 3989.6 3875.9 3681.4
3407.4 3064.9 2675.8 2283.5 1905.3 1551.9 1235.9 1022.7 948 938.6
948 941.7 846.8 670.9 479.4 320.7 213.3 161.9 133.9 109
84.1 52.9 21.8 9.3 3.1 0 0
3844.8 3875.9 3868.1 3815.2 3701.6 3528.8 3293.8 2954.4 2510.8 1995.6
1514.6 1120.8 835.9 684.9 630.4 619.5 611.7 602.4 586.8 569.7
543.3 485.7 400 311.3 239.7 189.9 151 118.3 91.8 68.5
45.1 21.8 9.3 3.1 0 0 0
3844.8 3854.1 3771.6 3572.4 3272 2881.3 2348.9 1765.2 1267.1 919.9
736.3 656.9 608.6 568.2 532.4 502.8 487.2 470.1 454.5 439
414.1 370.5 314.4 255.3 200.8 160.3 129.2 99.6 74.7 51.4
26.5 12.5 4.7 0 0 0 0
3844.8 3826.1 3636.2 3303.1 2839.2 2263.3 1600.2 1094.3 817.2 722.3
675.6 632 577.5 512.1 445.2 389.1 347.1 328.4 340.9 359.6
359.6 337.8 298.9 249.1 196.1 155.7 121.4 95 70 46.7
29.6 12.5 4.7 0 0 0 0
3844.8 3815.2 3533.5 3060.3 2428.3 1681.1 1097.4 814.1 739.4 698.9
656.9 597.7 527.7 453 381.4 320.7 270.8 245.9 235 231.9
233.5 233.5 227.3 207 182.1 155.7 130.8 104.3 84.1 66.9
49.8 29.6 6.2 0 0 0 0
3844.8 3810.6 3449.4 2889 2138.8 1371.4 901.3 767.4 725.4 686.5
633.5 565 490.3 414.1 348.7 294.2 260 241.3 228.8 217.9
207 197.7 189.9 180.6 168.1 151 129.2 109 93.4 76.3
56 34.2 6.2 0 0 0 0
3844.8 3791.9 3373.1 2734.9 1913.1 1170.6 820.3 753.4 717.6 672.5
614.9 551 482.5 407.8 342.5 294.2 264.6 249.1 238.2 228.8
216.4 207 196.1 185.2 171.2 147.9 118.3 101.2 84.1 66.9
46.7 21.8 3.1 0 0 0 0
3844.8 3790.3 3349.8 2677.3 1821.2 1095.8 795.4 747.2 714.5 666.2
607.1 547.9 484.1 414.1 347.1 295.8 267.7 252.2 239.7 230.4
221 210.1 197.7 183.7 163.4 132.3 96.5 80.9 65.4 48.3
31.1 10.9 0 0 0 0 0
3844.8 3793.4 3335.8 2654 1782.3 1072.5 795.4 745.6 711.4 664.7
604 544.8 484.1 412.5 345.6 294.2 267.7 252.2 241.3 231.9
222.6 210.1 197.7 183.7 161.9 127.6 93.4 79.4 62.3 46.7
28 9.3 0 0 0 0 0
